目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
CONEXA C-GEO 28 LM
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_geo_asmtab.prj},{NB=C-GEO 28 LM },{BEZ1=GEO 28 LM},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{D1=28},{T=M33x2},{D3=23.0},{D4=40.8},{L1=41.0},{L2=17.5},{L3=16.0},{L4=34.0},{S1=41},{S2=41},{PPATH=assemblies/c_geo_asmtpl.prj},{KGEINZEL=17.0},{KGM=9.1},{C=160},{CF=250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Conexa
Description
C-GEO - Straight male stud couplings
Bill of material
CONEXA C-GEO 28 LM
Part-No.
C-GEO 28 LM
C-GEO 28 LM
Design
Set
Individual
Set
Individual
Surface
Stainless steel 1.4571
Steel
Stainless steel 1.4571
Steel
Seal material
FKM
NBR
FKM
NBR
Series
L
L
Pressure
160
160
bar
Diameter
28
28
mm
Thread
M33x2
M33x2
Diameter
23.0
23.0
mm
Diameter
40.8
40.8
mm
Length
41.0
41.0
mm
Length
17.5
17.5
mm
Length
16.0
16.0
mm
Length
34.0
34.0
mm
Width across flats
41
41
mm
Width across flats
41
41
mm
Weight
26.1
26.1
kg/100 St.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型