目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
96000
CPC – Colder Products
Specialty/Other
Specialty Couplings
Universal Dispensing Series
Clean-in-Place (CIP) Adapter
Powered by
CAD模型選擇
{colder/specialty_other/specialty_couplings/udc_series/accessories/96000.prj},{NB=96000},{PN=96000},{ID=1/2},{L1=1.55500},{L2=0.90500},{L3=0.65000},{L4=0.35000},{L5=0.08000},{L6=0.16500},{L7=0.07500},{L8=0.24000},{D1=1.15000},{D2=1.05000},{D3=0.92000},{D4=0.94000},{D5=0.38000},{D6=0.81200},{D7=0.49900},{A1=0.15000},{A2=0.01800},{A3=0.13200},{H1=0.47000},{T1=0.20000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
96000 - Acetal - In-Line
Bill of material
96000
Part No.
96000
Tubing Size ID
1/2
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型