您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
FFC191235GHT
CPC – Colder Products
Single Line
1/2" Nominal Flow
FFC35 Series
Coupling Bodies - Polysulfone
Powered by
CAD模型選擇
{colder/single_line/1_2_nom_flow/ffc35_series/bodies/ffc191235ght_asmtab.prj},{NB=FFC191235GHT},{PN=FFC191235GHT},{PN0=191235GHT},{THR=3/4\" GHT},{TS=3/4\" ID},{TSA=3/4},{ID=9.5},{D=0.272},{DMAJ=1.0625},{PPATH=ffc191235ght_asmtpl.prj},{CCOLUMN=FFC191235GHT},{DCOLUMN=3/4\" GHT Non-Valved Coupling Body},{FCOLUMN=FFC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=},{TCOLUMN=},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=280°F},{YCOLUMN=138°C},{AECOLUMN=},{AFCOLUMN=},{ANCOLUMN=Vacuum to 125 psi,8.6 bar},{AYCOLUMN=Compliant},{AZCOLUMN=Compliant},{BACOLUMN=Natural White Polysulfone},{BBCOLUMN=},{BCCOLUMN=Dark Gray Polysulfone},{BDCOLUMN=Stainless Steel},{BECOLUMN=FDA EPDM Female GHT gasket},{MCOLUMN=},{NCOLUMN=},{NOTE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
FFC191235GHT, FFC191235BSPP - Pipe Thread - Female Thread
Bill of material
FFC191235GHT
Part No. (Straight Thru)
FFC191235GHT
FFC191235GHT
Thread Size
3/4" GHT
3/4" GHT
Product Number
FFC191235GHT
FFC191235GHT
Product Name
3/4" GHT Non-Valved Coupling Body
3/4" GHT Non-Valved Coupling Body
CPC Series
FFC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Low
-40°F
CPC Low
-40°C
CPC High
280°F
CPC High
138°C
CPC Pressure Range
Vacuum to 125 psi,8.6 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural White Polysulfone
BCCOLUMN
Dark Gray Polysulfone
BDCOLUMN
Stainless Steel
Other
FDA EPDM Female GHT gasket
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型