目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
09140U0001S00/P11
CMB Cilindri
Hydraulic Cylinders ISO 6022
Double rod cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6022/09_cilindro_doppio_stelo/6022_doppio_00_asmtab.prj},{NB=09140U0001S00/P11-- 1001011100011in1/4110000009999999999990000 330},{SIZE=140},{MM=100},{CORSA1=5000},{WF1=76},{WFSTD=76},{WC=36},{AX=90},{B=145},{D=255},{DA=54},{NA=96},{BA=145},{KX=31},{K1X=31},{VD=5},{NF=40},{FBD=26.0},{FBNUM=8},{FC=300},{UC=340},{VE=45},{WF=76},{BX=65},{CX=90},{EX=90},{LT=150},{MS=113.0},{XOX=580},{CD=90},{EW=90},{L=150},{MR=113.0},{XCX=580},{BD=98},{TD=90},{TL=70},{TM=265},{UV=255},{XVMINX=330},{XVC=240},{MM2=100},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{TDT2=1},{SA=0.000},{GUA=0},{DIS=0},{FCEO=1},{EE=1in1/4},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE1=0},{DRE2=0},{ASX=0},{ADX=0},{XV=330}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 00 - Double rod basic version
Bill of material
09140U0001S00/P11
Info
Info
Series
To ISO 6022 standards
Type
00
Bore Ø
140
140
mm
Front rod Ø
100
100
mm
Rear rod Ø
100
90
100
90
mm
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
確定
Technical information
-
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
確定
Cushioning
Without cushioning
Front cushioning
Rear cushioning
Front and rear cushioning
Without cushioning
Front cushioning
Rear cushioning
Front and rear cushioning
Thread rod front
Standard rod threading
Female rod threading
Customised machining
Standard rod threading
Female rod threading
Customised machining
Thread rod back
Standard rod threading
Female rod threading
Customised machining
Standard rod threading
Female rod threading
Customised machining
Air bleeds
No
Front air bleed
Rear air bleed
Front and back air bleed
No
Front air bleed
Rear air bleed
Front and back air bleed
Seals
Standard
Low friction seals and/or water and glycol mixtures
Seals for high temperature and/or agressive fluid
Seals for heavy applications
Standard
Low friction seals and/or water and glycol mixtures
Seals for high temperature and/or agressive fluid
Seals for heavy applications
Spacers
0
1
2
3
4
5
6
7
8
9
10
0
1
2
3
4
5
6
7
8
9
10
Oil port threading
BSP
Metric
NPT
UNF-2B
Flange SAE 3000 PSI
Flange SAE 6000 PSI
BSP
Metric
NPT
UNF-2B
Flange SAE 3000 PSI
Flange SAE 6000 PSI
Thread
1"1/4
1"1/2
1"1/4
1"1/2
Position of front connection
1
2
3
4
1
2
3
4
Position of rear connection
1
2
3
4
1
2
3
4
Position of front cushioning
0
0
Position of rear cushioning
0
0
Position of front air bleed
0
0
Position of rear air bleed
0
0
Front end-stroke proximity sensor
0
0
Rear end-stroke proximity sensor
0
0
Front connector type
-
-
Rear connector type
-
-
Front cartridge
-
-
Rear cartridge
-
-
Front drainage
0
1
2
3
4
0
1
2
3
4
Rear drainage
0
1
2
3
4
0
1
2
3
4
Front rod accessory
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with plain bearing (ISO 6981/DIN 24337)
Fork joint hinge with pin (ISO 8133)
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with plain bearing (ISO 6981/DIN 24337)
Fork joint hinge with pin (ISO 8133)
Rear rod accessory
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with plain bearing (ISO 6981/DIN 24337)
Fork joint hinge with pin (ISO 8133)
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with plain bearing (ISO 6981/DIN 24337)
Fork joint hinge with pin (ISO 8133)
A
90
90
mm
f8 Ø
145
145
mm
CH
85
85
mm
CH2
85
85
mm
max Ø
255
255
mm
Ø
54
54
mm
(Metric)
M72x3
M72x3
(Metric)
-
Ø
96
96
mm
NA2
96
96
mm
K
31
31
mm
VE
45
45
mm
WF
76
76
mm
Y
181
181
mm
PJ1
208
208
mm
max
570
570
mm
Cylinder mass
141.00
141.00
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型