目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
0603050606
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/rod_eye_with_spherical_bearing_asmtab.prj},{NB=0603050606},{MM=36},{KK=M27x2},{A=25},{KKNDM=27},{KKP=2.00},{C=42},{M=105},{E=40},{F=55},{R=35},{P=25(+0.010/+0)},{T=20 (-0/-0.12)},{CODICE=0603050606},{CH=1.000},{PPATH=rod_eye_with_spherical_bearing_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
CMB Cilindri
Description
Rod eye with spherical bearing
Bill of material
0603050606
Stelo
36
36
(Metric)
M27x2
M27x2
C
42
42
mm
M
105
105
mm
min
40
40
mm
max Ø
55
55
mm
max
35
35
mm
Ø
25(+0.010/+0)
25(+0.010/+0)
mm
T
20 (-0/-0.12)
20 (-0/-0.12)
mm
Code
0603050606
0603050606
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型