目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
VSKM-H05G-S416S1-1A-2
CKD
真空系統元件
產生器系統
真空產生器模組(16mm寬) VSK・VSKM
Powered by
CAD模型選擇
{ckd_cn/vacuum_system_components/vacuum_ejector_vacuum_unit/vsk/vskm_manifold_asmtab.prj},{NB=VSKM-H05G-S416S1-1A-2},{MODEL=VSKM},{VC=H},{ND=05},{UC=G},{VCPORT=S4},{AIRSP=16},{EXHPORT=S1},{SVV=1},{VT=A},{MSN=2},{VSS=},{PPATH=assemblies/vskm_manifold_asmtpl.prj},{INFOTEXT=Product Info }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
CKD
描述
VSKM-Manifold
明細表
VSKM-H05G-S416S1-1A-2
Model no.
VSKM
Vacuum characteristics
H : High vacuum/medium flow rate
L : Medium vacuum/large flow rate
E : High vacuum/low flow rate
H : High vacuum/medium flow rate
L : Medium vacuum/large flow rate
E : High vacuum/low flow rate
Nozzle diameter
05 : ø0.5
07 : ø0.7
10 : ø1.0
12 : ø1.2
05 : ø0.5
07 : ø0.7
10 : ø1.0
12 : ø1.2
Unit combination
G : Filter, Vacuum generating valve
H : Filter, Vacuum generating valve, Check valve ( Vacuum hold )
J : Filter, Vacuum generating valve, Mechanical vacuum pressure switch
K : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch
L : Filter, Vacuum generating valve, Vacuum pressure switch with digital display
M : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Vacuum pressure switch with digital display
P : Filter, Vacuum generating valve, Air timer type vacuum burst valve
Q : Filter, Vacuum generating valve, Mechanical vacuum pressure switch, Air timer type vacuum burst valve
R : Filter, Vacuum generating valve, Vacuum pressure switch with digital display, Air timer type vacuum burst valve
S : Filter, Vacuum generating valve, Check valve ( vacuum hold ), Vacuum break valve
T : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch, Vacuum break valve
W : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Vacuum pressure switch with digital display, Vacuum break valve
G : Filter, Vacuum generating valve
H : Filter, Vacuum generating valve, Check valve ( Vacuum hold )
J : Filter, Vacuum generating valve, Mechanical vacuum pressure switch
K : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch
L : Filter, Vacuum generating valve, Vacuum pressure switch with digital display
M : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Vacuum pressure switch with digital display
P : Filter, Vacuum generating valve, Air timer type vacuum burst valve
Q : Filter, Vacuum generating valve, Mechanical vacuum pressure switch, Air timer type vacuum burst valve
R : Filter, Vacuum generating valve, Vacuum pressure switch with digital display, Air timer type vacuum burst valve
S : Filter, Vacuum generating valve, Check valve ( vacuum hold ), Vacuum break valve
T : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch, Vacuum break valve
W : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Vacuum pressure switch with digital display, Vacuum break valve
Vacuum port (V)
S4 : ø4 push-in fitting port position side
S6 : ø6 push-in fitting port position side
S8 : ø8 push-in fitting port position side
T4 : ø4 push-in fitting port position top
T6 : ø6 push-in fitting port position top
T8 : ø8 push-in fitting port position top
S4 : ø4 push-in fitting port position side
S6 : ø6 push-in fitting port position side
S8 : ø8 push-in fitting port position side
T4 : ø4 push-in fitting port position top
T6 : ø6 push-in fitting port position top
T8 : ø8 push-in fitting port position top
Air supply port (P)
16
26
36
18
28
38
10
20
30
12
22
32
48
58
68
40
50
60
42
52
62
16
26
36
18
28
38
10
20
30
12
22
32
48
58
68
40
50
60
42
52
62
Exhaust port
S1
S2
S3
18
28
38
10
20
30
12
22
32
48
58
68
40
50
60
42
52
62
72
82
92
73
83
93
74
84
94
S1
S2
S3
18
28
38
10
20
30
12
22
32
48
58
68
40
50
60
42
52
62
72
82
92
73
83
93
74
84
94
Solenoid valve voltage
1 : 100 VAC
3 : 24 VDC
1 : 100 VAC
3 : 24 VDC
Valve type
A : Normaly open(NO)
B : Normaly closed
A : Normaly open(NO)
B : Normaly closed
Manifold station No.
2 stations
3 stations
4 stations
5 stations
6 stations
7 stations
8 stations
9 stations
10 stations
2 stations
3 stations
4 stations
5 stations
6 stations
7 stations
8 stations
9 stations
10 stations
Vacuum switch specifications
Blank : No option
Blank : No option
產品信息
產品信息
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型