目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
VSKM-H05A-T4
CKD
真空系統元件
產生器系統
真空產生器模組(16mm寬) VSK・VSKM
Powered by
CAD模型選擇
{ckd_cn/vacuum_system_components/vacuum_ejector_vacuum_unit/vsk/vskm.prj},{NB=VSKM-H05A-T4},{MODEL=VSKM},{VC=H},{ND=05},{UC=A},{VCPORT=T4},{SVV=},{VT=},{VSS=},{INFOTEXT=Product Info }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
CKD
描述
VSKM-Manifold single unit
明細表
VSKM-H05A-T4
Model no.
VSKM
Vacuum characteristics
H : High vacuum/medium flow rate
L : Medium vacuum/large flow rate
E : High vacuum/low flow rate
H : High vacuum/medium flow rate
L : Medium vacuum/large flow rate
E : High vacuum/low flow rate
Nozzle diameter
05 : ø0.5
07 : ø0.7
05 : ø0.5
07 : ø0.7
Unit combination
A : Filter
B : Filter, Check valve ( vacuum hold )
C : Filter, Mechanical vacuum pressure switch
D : Filter, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch
E : Filter, Vacuum pressure switch with digital display
F : Filter, Check valve ( Vacuum hold ), Vacuum switch with digital display
G : Filter, Vacuum generating valve
H : Filter, Vacuum generating valve, Check valve ( Vacuum hold )
J : Filter, Vacuum generating valve, Mechanical vacuum pressure switch
K : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch
L : Filter, Vacuum generating valve, Vacuum pressure switch with digital display
M : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Vacuum pressure switch with digital display
P : Filter, Vacuum generating valve, Air timer type vacuum burst valve
Q : Filter, Vacuum generating valve, Mechanical vacuum pressure switch, Air timer type vacuum burst valve
R : Filter, Vacuum generating valve, Vacuum pressure switch with digital display, Air timer type vacuum burst valve
S : Filter, Vacuum generating valve, Check valve ( vacuum hold ), Vacuum break valve
T : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch, Vacuum break valve
W : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Vacuum pressure switch with digital display, Vacuum break valve
A : Filter
B : Filter, Check valve ( vacuum hold )
C : Filter, Mechanical vacuum pressure switch
D : Filter, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch
E : Filter, Vacuum pressure switch with digital display
F : Filter, Check valve ( Vacuum hold ), Vacuum switch with digital display
G : Filter, Vacuum generating valve
H : Filter, Vacuum generating valve, Check valve ( Vacuum hold )
J : Filter, Vacuum generating valve, Mechanical vacuum pressure switch
K : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch
L : Filter, Vacuum generating valve, Vacuum pressure switch with digital display
M : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Vacuum pressure switch with digital display
P : Filter, Vacuum generating valve, Air timer type vacuum burst valve
Q : Filter, Vacuum generating valve, Mechanical vacuum pressure switch, Air timer type vacuum burst valve
R : Filter, Vacuum generating valve, Vacuum pressure switch with digital display, Air timer type vacuum burst valve
S : Filter, Vacuum generating valve, Check valve ( vacuum hold ), Vacuum break valve
T : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Mechanical vacuum pressure switch, Vacuum break valve
W : Filter, Vacuum generating valve, Check valve ( Vacuum hold ), Vacuum pressure switch with digital display, Vacuum break valve
Vacuum port (V)
T4 : ø4 push-in fitting port position top
T6 : ø6 push-in fitting port position top
T8 : ø8 push-in fitting port position top
00 : Single unit for manifold with port position on the side
T4 : ø4 push-in fitting port position top
T6 : ø6 push-in fitting port position top
T8 : ø8 push-in fitting port position top
00 : Single unit for manifold with port position on the side
Solenoid valve voltage
Blank : No option
Blank : No option
Valve type
Blank : No option
Blank : No option
Vacuum switch specifications
Blank : No option
Blank : No option
產品信息
產品信息
Previews
3D
2D
下載CAD模型
生成CAD模型