目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
W3GA219-C4-1
CKD
方向控制閥
氣導式3、4、5口電磁閥
插入式閥塊型連座 W4GA/B/Z2・MW4GA/B/Z2
模块集成阀
piping_block
Powered by
CAD模型選擇
{ckd_cn/pneumatic_valve/3_4_5_port_valve_pilot_operated/plug_in_block_manifold_w4g2/block_manifold/piping_block/w3g2.prj},{NB=W3GA219-C4-1},{IDNR=},{MODEL=W3GA2},{SP=1},{PS=C4},{OPTM=},{OPTH=},{OPTA=},{OPTF=},{VOLT=1},{INFOTEXT=Product Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
CKD
描述
W3G2 - Discrete solenoid valve for manifold
明細表
W3GA219-C4-1
機型
W3GA2
W3GA2
切換位置區分
1: 2-position single normally closed
11: 2-position single normally open
66 : Two 3-port valves integrated, A side valve: Normally closed, B side vavle: Normally closed
1: 2-position single normally closed
11: 2-position single normally open
66 : Two 3-port valves integrated, A side valve: Normally closed, B side vavle: Normally closed
Port size (A/B-port)
C4 : φ4 push-in fitting
C6 : φ6 push-in fitting
C8 : φ8 push-in fitting
06 : Rc1/8
C4 : φ4 push-in fitting
C6 : φ6 push-in fitting
C8 : φ8 push-in fitting
06 : Rc1/8
選購品:非鎖定式手動裝置
Blank : No option
M : Non-locking manual override
M7 : Manual override with OFF function
Blank : No option
M : Non-locking manual override
M7 : Manual override with OFF function
Option: With check valve
Blank : No option
H : With check valve
Blank : No option
H : With check valve
選購品:耐切削油產品
Blank : No option
A : Ozone/coolant proof product
Blank : No option
A : Ozone/coolant proof product
選購品:A/B孔口過濾器
Blank : No option
F : A/B port filter built in
Blank : No option
F : A/B port filter built in
電壓
1 : 100 VAC (rectifier integrated)
3 : 24 VDC
4 : 12 VDC
1 : 100 VAC (rectifier integrated)
3 : 24 VDC
4 : 12 VDC
產品信息
產品信息
Previews
3D
2D
下載CAD模型
生成CAD模型