Cylinder head screw DIN 7984 M10x70
Chinese Manufacturers
鼎丰紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/dingbiao/din_7984.prj},{NB=Zylinderschraube DIN 7984 M10x70},{IDNR=},{D=10.000},{D3=8.160},{P=1.500},{L=70.000},{S=7.000},{DK=16.000},{K=6.000},{LS=36.500},{LG=44.000},{R=0.400},{T=4.500},{V=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 128
HELP_VARIABLE
公司
Chinese Manufacturers
描述
DIN 7984 - Hexagon socket head cap screws with low head
明细表
Cylinder head screw DIN 7984 M10x70
Ident number
Nominal thread diameter
10.000
10.000
mm
Nominal core diameter
8.160
8.160
mm
Pitch of bolt
1.500
1.500
mm
Nominal length
70.000
70.000
mm
Thread lenght
26.000
26.000
mm
Width across flats
7.000
7.000
mm
Head diameter
16.000
16.000
mm
Head height
6.000
6.000
mm
Shank length
36.500
36.500
mm
Distance from the last full form thread to the bearing face (shank length of bolt)
44.000
44.000
mm
Transition radius under head
0.400
0.400
mm
Depth of the driving feature
4.500
4.500
mm
Chamfer
1.000
1.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型