CHAMBRELAN - ST708-0800
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/st708.prj},{NB=chambrelan_ST708-0800-0},{NNCUSTOM=ST708},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=ST708-0800},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=800},{D=815},{LOAD=305},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST708},{INAMECLOSED=04529__st7082d08002d0},{INAMEOPEN=04530__st7082d08002d1},{SHA256CLOSED=xqQD0bayh8KHh0V2fEHahHaFbEsdDCMRvjt9q8wYrLs=},{SHA256OPEN=j7PN+mNrKKgGYILq67NhYf6bLL/zk+rXD25BnBp0YrE=},{NAMECLOSED=04529__st708-0800-0},{NAMEOPEN=04530__st708-0800-1},{REFCLOSED=ST708-0800-0},{REFOPEN=ST708-0800-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
Chambrelan
Description
ST708 - Stainless Steel Heavy Duty Telescopic Slide - Full Extension - max Load rating : 355 kg - Lengths : 250 - 2000 mm
Bill of material
CHAMBRELAN - ST708-0800
CNSORDERNO
ST708-0800
ST708-0800
DESC
3 beams ball bearing telescopic slides
Material
Stainless Steel
Extension
800
800
mm
Closed length
815
815
mm
Load per pair on major axis
305
305
kg
Form
Closed
Open
Closed
Open
INFO
Detail
Previews
3D
2D
下載CAD模型
生成CAD模型