CHAMBRELAN - ST438F-0550
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/st438f.prj},{NB=chambrelan_ST438F-0550-0},{NNCUSTOM=ST438F},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=ST438F-0550},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=550},{D=563},{LOAD=63},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST438F},{INAMECLOSED=03863__st438f2d05502d0},{INAMEOPEN=03864__st438f2d05502d1},{SHA256CLOSED=xWJN9Qi1ZvddBefyS1KUBeYeLarg2nySsdV+oDjeBN8=},{SHA256OPEN=AeCixWeCe/2ynZ1PWZaaiTx/iaw+ePdNI0xFL2RhF9Q=},{NAMECLOSED=03863__st438f-0550-0},{NAMEOPEN=03864__st438f-0550-1},{REFCLOSED=ST438F-0550-0},{REFOPEN=ST438F-0550-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Chambrelan
Description
ST438F - Stainless Steel Telescopic Slide - Full Extension with Lock in - max Load rating : 65 kg - Lengths : 200 - 1000 mm
Bill of material
CHAMBRELAN - ST438F-0550
CNSORDERNO
ST438F-0550
ST438F-0550
DESC
3 beams ball bearing telescopic slides
Material
Stainless Steel
Extension
550
550
mm
Closed length
563
563
mm
Load per pair on major axis
63
63
kg
Form
Closed
Open
Closed
Open
INFO
Detail
Previews
3D
2D
下載CAD模型
生成CAD模型