CHAMBRELAN - E53-BS53-0850
Chambrelan
Linear guide rail
Steel linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/steel/e53-bs53.prj},{NB=chambrelan_E53-BS53-0850-1},{NAME=01673__e53-bs53-0850-1},{INAME=01673__e532dbs532d08502d1},{SHA256=Cia2X28M3bC49WkXzwTbyH0NEWPZras8qcyi1boC0Ws=},{NNCUSTOM=E53-BS53},{NTCUSTOM=Steel rail with runner BS53},{CNSORDERNO=E53-BS53-0850},{DESC=Steel rail with runner BS53},{MATERIAL=Zinc plated carbon Steel},{L2=850},{LOAD1=100},{LOAD2=70},{INFO=Detail},{INFOS=https://www.chambrelan.com/e53-bs53},{REF=E53-BS53-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Chambrelan
Description
E53-BS53 - Steel Linear Guide Rail - with 120mm SST roller runner - max Load rating : 100 kg
Bill of material
CHAMBRELAN - E53-BS53-0850
CNSORDERNO
E53-BS53-0850
E53-BS53-0850
DESC
Steel rail with runner BS53
Material
Zinc plated carbon Steel
L2
850
850
mm
Load per carrier - on major axis
100
kg
Load per carrier - on minor axis
70
kg
INFO
Detail
Previews
3D
2D
下載CAD模型
生成CAD模型