CHAMBRELAN - E28-G41-0850
Chambrelan
Linear guide rail
Steel linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/steel/e28-g41.prj},{NB=chambrelan_E28-G41-0850-1},{NAME=01481__e28-g41-0850-1},{INAME=01481__e282dg412d08502d1},{SHA256=wgghUy2nmcdc2Pbvbm81motG8TkMBHjoIaUU97SsYqc=},{NNCUSTOM=E28-G41},{NTCUSTOM=Steel rail with runner G41},{CNSORDERNO=E28-G41-0850},{DESC=Steel rail with runner G41},{MATERIAL=Zinc plated carbon Steel},{L2=850},{LOAD1=40},{LOAD2=20},{INFO=Detail},{INFOS=https://www.chambrelan.com/e28-g41},{REF=E28-G41-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Chambrelan
Description
E28-G41 - Steel Linear Guide Rail - with 70mm steel ball bearing runner - max Load rating : 50 kg
Bill of material
CHAMBRELAN - E28-G41-0850
CNSORDERNO
E28-G41-0850
E28-G41-0850
DESC
Steel rail with runner G41
Material
Zinc plated carbon Steel
L2
850
850
mm
Load per carrier - on major axis
40
kg
Load per carrier - on minor axis
20
kg
INFO
Detail
Previews
3D
2D
下載CAD模型
生成CAD模型