目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
CPAX08
CARCANO
100 GRADE ACCESSORIES
Shirts
CPAX
Powered by
CAD模型選擇
{carcano/accessori_grado_100/maglie/cpax/cpax_asmtab.prj},{NB=CPAX08},{CODE=CPAX08},{INFO=Catalogue},{CH=8},{CHI=5 / 16},{A=9.5},{B=40},{C=25.5},{F=42.5},{G=12.0},{H=15.0},{PXL=10x26},{WEIGHT=0.28},{WLL=2500},{PPATH=cpax_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
CARCANO
Description
CPAX - CLEVIS ATTACHMENTS
Bill of material
CPAX08
Code
CPAX08
CPAX08
Catalogue
Catalogue
Chain
8
8
mm
Chain
5 / 16
5 / 16
Inch
A
9.5
9.5
mm
B
40
40
mm
C
25.5
25.5
mm
F
42.5
42.5
mm
G
12.0
12.0
mm
H
15.0
15.0
mm
PxL
10x26
10x26
mm
Weight
0.28
0.28
kg
W.L.L.
2500
2500
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型