目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
D70-346x496x76-1730(62)
CA-BE
Tecnostar
Plates
Powered by
CAD模型選擇
{ca_be/tecnostar/piastre/d70.prj},{NB=D70-346x496x76-1730(62)},{TIPO=D70},{B=346.000},{BCOD=346},{L=496.000},{LCOD=496},{BD70=62.000},{S=76},{SX=76,96,116},{INTD70=222.000},{DD70=8.000},{SD70=10.000},{L1=424.000},{L2=330.000},{B1=274.000},{D=42.000},{DF=17.000},{S1=6.300},{MAT=1730},{MATX=1730},{PLTTYPE=Normal}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 70
HELP_VARIABLE
Company
CA-BE
Description
D70 - Riser
Bill of material
D70-346x496x76-1730(62)
COD
D70-346x496x76-1730(62)
D70-346x496x76-1730(62)
mm
SERIE
346x496
346x496
Total width
346.000
346.000
mm
BCOD
346
346
Total length
496.000
496.000
mm
LCOD
496
496
BD70
62.000
62.000
mm
Plates height
76
96
116
76
96
116
mm
MAT
1730
Previews
3D
2D
下載CAD模型
生成CAD模型