目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XPMDEBTG224292C2C2C5
CA-BE
Compositions
Type - XP+M
Powered by
CAD模型選擇
{ca_be/composizioni/xp_m/xp_m_deb_tg2_astmtab.prj},{NB=XP+M DEB TG2 246x296 /26/26/26/57(CCC)},{CS=246},{CD=296},{A=246},{B=296},{HPSD=22},{HS3=26},{HS3X=26,36,46,56,66,76,96},{MATS3=C},{HM=26},{HMX=26,36,46,56,66,76,96},{MATM=C},{HS2G2=26},{HS2G2X=26,36,46,56,66,76,96},{MATS2G2=C},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFDG2=22},{L1=190.000},{COSTTCEI=26},{DIAMTECITAV=8},{DIAMC=20},{DIAMC2=14},{DIAMTCN=12},{DIAMTCEI=12},{DEB=50},{TAV=156},{VERS=1},{B3H=29},{PPATH=xp_m_deb_tg2/xp_m_deb_tg2_astmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
CA-BE
Description
XP+M DEB TG2 - Composition
Bill of material
XPMDEBTG224292C2C2C5
Code number
246
246
Code size
296
296
Size A
246
246
mm
Size B
296
296
mm
Thickness - plate PSD
22
22
mm
Thickness - plate S3
26.000
36.000
46.000
56.000
66.000
76.000
96.000
26.000
36.000
46.000
56.000
66.000
76.000
96.000
mm
Material - plate S3
Mat.C45
Mat.2738
Mat.C45
Mat.2738
Thickness - plate M
26
36
46
56
66
76
96
26
36
46
56
66
76
96
mm
Material - plate M
Mat.C45
Mat.2738
Mat.C45
Mat.2738
Thickness - plate S2G2
26.000
36.000
46.000
56.000
66.000
76.000
96.000
26.000
36.000
46.000
56.000
66.000
76.000
96.000
mm
Material - plate S2G2
Mat.C45
Mat.2738
Mat.C45
Mat.2738
Thickness - plate T1G2
12
12
mm
Thickness - plate T2G2
18
mm
Thickness - plate D
57
77
97
117
57
77
97
117
mm
Thickness - plate PFDG2
22
22
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型