目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
CE39445
CA-BE
Compositions
Type - CE
Powered by
CAD模型選擇
{ca_be/composizioni/ce/ce_asmtab.prj},{NB=CE 396x446 /57},{CS=396},{CD=446},{A=396},{B=446},{HT1=18},{HT2=18},{HD=57},{HDX=57,77,97,117},{HPF=26},{L1=338.000},{L7=36.000},{D5=8.000},{D8H=7.000},{COST=32},{R2X=16.000},{TCEITAV=8.000},{PPATH=ce/ce_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 43
HELP_VARIABLE
Company
CA-BE
Description
CE - Composition
Bill of material
CE39445
Code number
396
396
Code size
446
446
Size A
396
396
mm
Size B
446
446
mm
Thickness - plate T1
18
18
mm
Thickness - plate T2
18
18
mm
Thickness - plate D
57
77
97
117
57
77
97
117
mm
Thickness - plate PF
26
26
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型