BUMAX 14583TTA405020BH
BUMAX
Thread forming screw
Powered by
CAD模型選擇
{bumax/thread_forming_screw/bumax_hard_taptite.prj},{NB=14583TTA405020BH},{PARTNUMBER=14583TTA405020BH},{D=5},{L=20},{P=0.80},{DK=9.5},{K=3.7},{R=0.20},{W=0.440},{A=4.50},{T=1.91},{DES=ISO14583-TT A4 M5X20 BUMAX BH},{AVAILABILITY=NOT IN STOCK},{BUMAX=bumax.png},{TN=T25},{ST=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{STANDARD= ISO 14583},{INFOWWW=Web link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
BUMAX
Description
BUMAX HARD TAPTITE - Hardness Treated Thread Forming Screw ISO 14583
Bill of material
BUMAX 14583TTA405020BH
Part number
14583TTA405020BH
14583TTA405020BH
Description
ISO14583-TT A4 M5X20 BUMAX BH
ISO14583-TT A4 M5X20 BUMAX BH
Availability
NOT IN STOCK
NOT IN STOCK
Diameter
5
5
mm
Length
20
20
mm
Pitch
0.80
0.80
mm
Head diameter, max
9.5
9.5
mm
Head thickness
3.7
3.7
mm
Torx no
T25
T25
Radius under head, min
0.20
0.20
mm
Steel Grade
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Weight per 100 units
0.440
0.440
kg
Standard
ISO 14583
Web Link
Web link
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型