目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032-Pneumatically operated zero dead volume T-Valve CLASSIC DIN/SMS - DN40-SD46-SD46-G
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/pneumatisch/2032-din-sms.prj},{NB=2032 - T-Ventil, DIN/SMS - DN40-SD46-SD46-G},{PPATH=2032sbldm100.prj},{DN=40},{DWST=EA},{DN1=40},{D1=41x1.5},{LTA1=SD46},{DN2=40},{D2=41x1.5},{LTA2=SD46},{ANTG=G},{KV=30.0},{BPAB=6.5},{BPEA=6.0},{LTA1G=SD46},{LTA2G=SD46},{LTA1C=0},{LTA2C=0},{NR=20},{DIST1=8.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 41
HELP_VARIABLE
Company
Buerkert
Description
2032 - Zero Deadleg T Valve, DIN+SMS
Bill of material
2032-Pneumatically operated zero dead volume T-Valve CLASSIC DIN/SMS - DN40-SD46-SD46-G
Diaphragm size
40
40
Orifice main pipe
40
40
Main pipe D1xS1
41x1.5
41x1.5
Bürkert-Code main pipe
SD46
SD46
Orifice branch
40
40
Branch D2xS2
41x1.5
41x1.5
Bürkert-Code branch
SD46
SD46
Actuator size
G
G
Cv-Value-Water
30.0
30.0
m3/h
Medium pressure diaphragm EPDM
6.5
6.5
bar
Medium pressure diaphragm PTFE/EPDM
6.0
6.0
bar
Previews
3D
2D
下載CAD模型
生成CAD模型