目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3236-RV704C3S-SA60-VH-D44-SE4 98
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/manuell/3236-4c3s.prj},{NB=3236-RV704C3S-SA60-VH-D44-SE4 98},{GROESSE=RV70},{PPATH=3236_manuell_geh-edelstahl_ant-ae.prj},{BAUART=4C3S},{NORM=SMS 3008},{D=25,0x1,2},{LTA=SA60},{LTAG=SA60},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=90},{WKST=VH},{ATR1=D44},{ATR2=SE4},{NR=98}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
Buerkert
Description
3236 - Robolux Multiway Multiport
Bill of material
3236-RV704C3S-SA60-VH-D44-SE4 98
SIZE
RV70
RV70
Construction type
4C3S
Port Standard
SMS 3008
SMS 3008
Port Dimension DxS / CxDxS
25,0x1,2
25,0x1,2
Port connection
SA60
SA60
Body Material
VH
Actuator Version Side 1
D44
Actuator Version Side 2
SE4
Previews
3D
2D
下載CAD模型
生成CAD模型