目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2652-429203-2/2-way Quarter-Turn Ball Valve in stainless steel with pneumatic rotary actuator, DN 10-50
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Ball Valves
Pneumatic
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2020年11月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{buerkert/prozessundregelventile/absperr/kugelhaene/pneumatisch/2652.prj},{NB=2652-429203-2/2-Wege Kugelhahn aus Edelstahl mit pneumatischem Drehantrieb, DN 10-50},{BUNR=429203},{PPATH=2652sbl.prj},{SF=I},{SFT=doppeltwirkend},{ANTG=63},{LTA=G1/4},{DN=10},{DRUCK=0-100},{BUNRA=140805},{CNSMASSEXACT=1.150}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Buerkert
Description
2652 - 2/2 way Ball Valve with Pneumatic Rotary Actuator
Bill of material
2652-429203-2/2-way Quarter-Turn Ball Valve in stainless steel with pneumatic rotary actuator, DN 10-50
Ident number
429203
429203
Control function
doppeltwirkend
doppeltwirkend
Actuator size
63
63
mm
Port connection
G1/4
G1/4
Orifice size
10
10
mm
Pressure range
0-100
bar
Weight
1.150
1.150
kg
Previews
3D
2D
下載CAD模型
生成CAD模型