目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
S020-443972-INSERTION fitting for flow measurement or analysis Cl
Buerkert
Products (A - Z)
S020
Powered by
CAD模型選擇
{buerkert/produkteaz/s020/s020.prj},{NB=S020-443972-INSERTION Fitting fuer Durchfluss- oder Analyse-Messungen Cl},{BUNR=443972},{PPATH=s020sbl.prj},{AUSF=Clamp},{NORM=BS4825 / ASME BPE},{DN=40},{LTA=TH46},{WKST=VA},{WKSTA=VA},{CNSMASSEXACT=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 176
HELP_VARIABLE
Company
Buerkert
Description
S020 - INSERTION fitting for flow measurement or analysis
Bill of material
S020-443972-INSERTION fitting for flow measurement or analysis Cl
Bürkert-ITEM-No.
443972
443972
connection
Clamp
Clamp
NORM
BS4825 / ASME BPE
BS4825 / ASME BPE
Orifice size
40
40
Port connection
TH46
TH46
Material
VA
VA
Material adaption
VA
VA
Weight
1.500
1.500
kg
Previews
3D
2D
下載CAD模型
生成CAD模型