目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2300-SMS-DN25-SA60-050-0-8696
Buerkert
Products (A - Z)
8802
Seat valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2300-sms.prj},{NB=2300-SMS-DN25-SA60-050-0-8696},{PPATH=2300sbls.prj},{DN=25},{D=25.0x1.2},{LTA=SA60},{ANTG=050},{WW=0},{DWST=EE},{WKST=VA},{KV=16},{NR=9},{LTAC=0},{ANTYV=8696},{ANTYVB='8696'},{DIST1=4.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Buerkert
Description
2300-SMS - 2/2-way Angle-Seat Control Valve
Bill of material
2300-SMS-DN25-SA60-050-0-8696
Orifice size
25
25
mm
Port Connection DSxWS
25.0x1.2
25.0x1.2
mm
Port connection
SA60
SA60
Actuator size
050
050
Kv-Value-Water
16
16
m³/h
Prepared for Controller of type...
8696
8696
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型