目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8025-419540-Insertion Paddle Wheel Flowmeter / Batch controller
Buerkert
Products (A - Z)
8071
Powered by
CAD模型選擇
{buerkert/produkteaz/8071/8025.prj},{NB=8025-419540-Insertion Fluegelrad Durchflussmessgeraet / Dosiergeraet},{BUNR=419540},{AUSF=Abgesetzter 8025 Universal-Transmitter},{BESCHR=Universal Transmitter, Wandmontage, 2 Zähler},{SPFR=12-30 V DC},{AUSG=4-20 mA (3-Leiter) + Puls},{R=2},{SENS=-},{EA=3 Kabelverschraubungen},{BG=6},{EA2=4},{SENS1=MIN},{CNSMASSEXACT=0.700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
Buerkert
Description
8025 - Insertion flowmeter or batch controller with paddle wheel and flow transmitter or remote batch controller
Bill of material
8025-419540-Insertion Paddle Wheel Flowmeter / Batch controller
Ident number
419540
419540
Version
Remote 8025 Universal transmitter
Remote 8025 Universal transmitter
Description
Universal transmitter, wall-mounted 2 totalizers
Universal transmitter, wall-mounted 2 totalizers
Supply voltage
12-30 V DC
12-30 V DC
Output
4-20 mA (3 wires) + pulse
4-20 mA (3 wires) + pulse
Relays
2
2
Sensor version
-
-
Electrical connection
3 cable glands
3 cable glands
Weight
0.700
0.700
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型