目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-317556-DN20-TC43-D050-VP-CLAMP-ISO
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vp-clamp-iso.prj},{NB=3233-317556-DN20-TC43-D050-VP-CLAMP-ISO},{PPATH=3233sbl-vp-pps-clamp-iso.prj},{BUNR=317556},{DN=20},{DWST=AD},{DN1=20},{D=50.5x26.9x1.6},{LTA=TC43},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=13.0},{BPAB=-},{BPEA=10},{DM=80},{NR=8},{CNSMASSEXACT=0.721}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Buerkert
Description
3233-VP-CLAMP-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body CLAMP-ISO
Bill of material
3233-317556-DN20-TC43-D050-VP-CLAMP-ISO
Bürkert-ITEM-No.
317556
317556
Diaphragm size
20
20
Sealing material
AD
Orifice port connection
20
20
Port connection D1xS1
50.5x26.9x1.6
50.5x26.9x1.6
mm
Bürkert-Code port connection
TC43
TC43
Actuator version
Top+Handwheel PPS
Top+Handwheel PPS
Bürkert-Code actuator size
D050
D050
Cv-Value-Water
13.0
13.0
m3/h
Medium pressure diaphragm EPDM
-
-
bar
Medium pressure diaphragm EPDM/PTFE
10
10
bar
Handwheel size
80
80
Number
8
8
Weight
0.721
0.721
kg
Previews
3D
2D
下載CAD模型
生成CAD模型