目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6213-280561-2/2-Way-Solenoid-Valve for fluids
Buerkert
Solenoid Valves
Water Solenoid Valves
Powered by
CAD模型選擇
{buerkert/magnetventile/wasserventile/6213ev.prj},{NB=6213-280561-2/2-Wege-Magnetventil},{BUNR=280561},{AUSF=Standard},{DN=20.0},{LTA=G3/4},{GWL=16.0},{WKST=MS},{WKSTM=NBR},{GV=},{V=024/DC},{H=6},{V1=NA38},{SE=Plan},{SAS=U3},{EL=},{KV=8.3},{P=0-10},{DSEL=1},{PPATH=6213evsblac10.prj},{HPLUS=MIN},{CNSMASSEXACT=0.892}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 907
HELP_VARIABLE
Company
Buerkert
Description
6213ev - 2/2-way Solenoid Valve
Bill of material
6213-280561-2/2-Way-Solenoid-Valve for fluids
Bürkert-ITEM-No.
280561
280561
Ausführung
Standard
Standard
Orifice size
20.0
20.0
mm
Port connection
G3/4
G3/4
Gewindelänge
16.0
16.0
mm
Material
MS
MS
diaphragm material
NBR
NBR
housing version
Voltage/Frequency
024/DC
024/DC
V/Hz
Plug end
Plan
mm
Interface
U3
U3
mm
Electr. connection
mm
Cv-Value water
8.3
8.3
m³/h
Pressure range
0-10
bar
Discription
1
1
Weight
0.892
0.892
kg
Previews
3D
2D
下載CAD模型
生成CAD模型