目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
5281-2/2-way-solenoid-valve-134393
Buerkert
Solenoid Valves
Water Solenoid Valves
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2016年3月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{buerkert/magnetventile/wasserventile/5281.prj},{NB=5281-2/2-Wege-Magnetventil-134393},{BUNR=134393},{WW=A},{DN=50},{LTA=G2},{KV=40},{PP=0,2-16},{U=024/DC},{DW=EPDM},{GS=0},{HB=0},{MH=24.700},{MA=40.000},{UK=83.500},{L=164.000},{CNSMASSEXACT=4.774}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 139
HELP_VARIABLE
Company
Buerkert
Description
5281 - 2/2-Way-Solenoid-Valve
Bill of material
5281-2/2-way-solenoid-valve-134393
Bürkert-ITEM-No.
134393
134393
Circuit function
A
A
DN
50
50
mm
Port connection
G2
G2
cv-value-water
40
40
m³/h
Pressure range
0,2-16
Voltage/Frequency
024/DC
024/DC
V/Hz
Sealing material
EPDM
EPDM
with appliance plug socket?
0
manual override
0
0
Lower egde
83.500
83.500
mm
Total length
164.000
164.000
mm
Weight
4.774
4.774
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型