目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6013-125320-2/2-way direct acting solenoid valve
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/6013.prj},{NB=6013-125320-2/2-Wege-klein-Magnetventil},{BUNR=125320},{WW=A},{DN=4.0},{WKST=VA},{DWST=FPM},{SPFR=230/50},{LTA=G1/4},{CNSMASSEXACT=0.409}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 142
HELP_VARIABLE
Company
Buerkert
Description
6013 - Plunger valve 2/2 way direct-acting
Bill of material
6013-125320-2/2-way direct acting solenoid valve
Bürkert-ITEM-No.
125320
125320
Circuit function
A
A
Orifice size
4.0
4.0
mm
Body material
VA
VA
Sealing material
FPM
FPM
Voltage/Frequency
230/50
230/50
V/Hz
Port connection
G1/4
G1/4
Weight
0.409
0.409
kg
Previews
3D
2D
下載CAD模型
生成CAD模型