目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0331-041531-3/2-way Solenoid Valve, sub-base
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/0331.prj},{NB=0331-041531-3/2-Wege-Magnetventil, Flansch},{BUNR=041531},{WW=D},{DN=3.0},{DWST=NBR},{SP=110},{FR=50},{WKST=MS},{LTA=Flansch},{VARIANTE=0},{CNSMASSEXACT=0.490}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 50
HELP_VARIABLE
Company
Buerkert
Description
0331 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Bill of material
0331-041531-3/2-way Solenoid Valve, sub-base
Bürkert-ITEM-No.
041531
041531
Circuit function
D
D
Orifice size
3.0
3.0
mm
Sealing material
NBR
NBR
mm
voltage
110
110
V
Frequency
50
50
Body material
MS
MS
Port connection
Flansch
Flansch
Weight
0.490
0.490
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型