目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
DFT-R-QR80-QR35-Z-FE-LBQ-175-2000-6000
BRÜHL
Safety doors
Wing doors
Powered by
CAD模型選擇
{bruehl/tueren/fluegeltueren/dft_asmtab.prj},{NB=DFT-R-QR80-QR35-Z-FE-LBQ-175-2000-6000(0,60,0,BMF-12x145)},{ART=DFT},{AR=-R},{SZSVIS=Zaun II},{ZFVIS=Lochblech Quadratlochung},{SZSF=-Z-FE-LBQ},{ARVIS=Rechts},{H=2000},{AMX=6000},{LT=0},{RT=60},{DETAIL=0},{ND=8},{HB=175},{HN=2000},{DTYP=BMF-12x145},{PPATH=assemblies/dft_asmtpl.prj},{SZS=Z}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3772
HELP_VARIABLE
Company
BRÜHL
Description
DFT Double wing door for handle, latch or deadlock slam lock - Wing door
Bill of material
DFT-R-QR80-QR35-Z-FE-LBQ-175-2000-6000
Item number
DFT-R-QR80-QR35-Z-FE-LBQ-175-2000-6000
DFT-R-QR80-QR35-Z-FE-LBQ-175-2000-6000
Safety fence system
Fence II
Fence II
Flling
Perforated Plate, Square Holes
Perforated Plate, Square Holes
Safety Fence System / Infill Material
-Z-FE-LBQ
-Z-FE-LBQ
Handing
Right
Right
Fence height
2000
2000
mm
Field height
1825
1825
mm
Post spacing
6030
6030
mm
Left opening
°
Right opening
°
Detail
low
high
low
high
Number of reqired dowel
8
Ground clearance
175
20
175
20
mm
Type of dowel
BMF-12x145
BMV-12x160
BMF-12x145
BMV-12x160
Previews
3D
2D
下載CAD模型
生成CAD模型