您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
shower curtain rod acorp 953x
Bradley
Washroom Accessories
Shower Products
Straight Shower Curtain Rods
Powered by
CAD模型選擇
{bradley/washroom_accessories/shower_products/straight_shower_curtain_rods/shower_curtain_rod_acorp_953x.prj},{NB=Washroom_Accessories - Shower_Products - straight_shower_curtain_rods - shower_curtain_rod_acorp_953x - shower_curtain_rod_acorp_953x},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=1.000},{LOWEMITTINGFINISH=1.000},{WIDTH=0.000},{LENGTH=36.000},{HEIGHT=48.000},{DEPTH=0.000},{NAME=shower_curtain_rod_acorp_953x},{INAME=shower_curtain_rod_acorp_953x},{RFAFILE=shower_curtain_rod_acorp_953x},{SHA256=TtWwYu/MNWifRx7htaTnbjgxpcOI1v5vrioGbc966jE=},{INSTALLATIONTYPE=Exposed Mounting},{WARRANTYINFORMATION=n/a},{VERSION=1.0},{URL=http://www.bradleycorp.com/},{TECHNICALDATA=n/a},{OMNICLASSTITLE=Shower Rods},{OMNICLASSCODE=23-31 17 31},{MODELINGCODE=n/a},{MODEL=953-036 BradEX}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
Shower Curtain Rod Acorp 953x
Bill of material
shower_curtain_rod_acorp_953x
Percentage of Recycled Content
0.000
Low Emitting Material
1.000
Low Emitting Finish
1.000
Installation Type
Exposed Mounting
Width
0.000
Length
36.000
Height
48.000
Depth
0.000
Warranty Information
n/a
Version
1.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
OmniClass Title
Shower Rods
OmniClass Code
23-31 17 31
Modeling Code
n/a
Model
953-036 BradEX
Material Note
n/a
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13.13
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Shower Curtain Rod | Exposed Mounting | 1" OD | 36" L
Copyright
This Model Data is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
Previews
3D
2D
下載CAD模型
生成CAD模型