目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W912012.Q06X0901
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w912.prj},{NB=W912012.Q06X0901},{SHA256=K5mtNtykJH7LZEm8jr4LudxGQ4gIu98R/Pl92CbhZx4=},{INAME=w9120122eq06x0901},{NAME=w912012.q06x0901},{NNCUSTOM=W912},{NTCUSTOM=KNOB WITH STEEL INDEXING PLUNGER AND LONG NOSE PIN},{NBCUSTOM=W912012.Q06X0901},{LINACUSTOM=W912012.Q06X0901},{STEPFILE=W912012.Q06X0901.step},{PNGFILE=W912.png},{DWGFILE=W912.dwg},{CODE=W912012.Q06X0901},{MIS01=27},{MIS02=57},{MIS03=20},{MIS04=18},{MIS05=M12x1,5},{MIS06=14},{MIS07=14},{MIS08=6},{MIS09=6},{MIS10=9},{MIS11=31}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Boteco
Description
W912 - KNOB WITH STEEL INDEXING PLUNGER AND LONG NOSE PIN
Bill of material
W912012.Q06X0901
Art.
W912012.Q06X0901
W912012.Q06X0901
D
27
27
mm
H
57
57
mm
h
20
20
mm
h1
18
18
mm
d2
M12x1,5
M12x1,5
mm
d
14
14
mm
e
14
14
mm
s
6
6
mm
d1 -0,02 -0,04
6
6
mm
Q
9
9
mm
Weight
31
31
gr
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型