目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
PEP.INE16X6M16X110
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/pepine16.prj},{NB=PEP.INE16X6M16X110},{SHA256=NYs0y5IAJIXPfg7t5c9shXjYuQaqHlXwMgy5fClrksc=},{INAME=pep2eine16x6m16x110},{NAME=pep.ine16x6m16x110},{NNCUSTOM=PEPINE16},{NTCUSTOM=STEEL THREADED STEM TYPE A - WITH JOINT R15 AND HEXAGONAL BASE 16 - TURNED},{NBCUSTOM=PEP.INE16X6M16X110},{LINACUSTOM=PEP.INE16X6M16X110},{STEPFILE=PEP.INE16X6M16X110.step},{PNGFILE=PEPINE16.png},{DWGFILE=PEPINE16.dwg},{CODE=PEP.INE16X6M16X110},{MIS01=16},{MIS02=6.5},{MIS03=23.5},{MIS04=15},{MIS05=M16},{MIS06=110},{MIS07=168}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Boteco
Description
PEPINE16 - STEEL THREADED STEM TYPE A - WITH JOINT R15 AND HEXAGONAL BASE 16 - TURNED
Bill of material
PEP.INE16X6M16X110
SHA256
NYs0y5IAJIXPfg7t5c9shXjYuQaqHlXwMgy5fClrksc=
NYs0y5IAJIXPfg7t5c9shXjYuQaqHlXwMgy5fClrksc=
Internal name
pep2eine16x6m16x110
pep2eine16x6m16x110
Art.
PEP.INE16X6M16X110
PEP.INE16X6M16X110
E
16
mm
s
6.5
mm
h
23.5
mm
R(±0,1)
15
mm
d1(6g)
M16
M16
mm
Q
110
110
mm
Weight
168
168
gr
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型