目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48205 3464938 phil ph mach screw 0.164x1
Bossard Inch
Stainless steel fasteners
Cross recessed machine screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/cross_recess_mach_screws/bn_48205.prj},{NB=BN 48205 3464938 phil ph mach screw 0.164x1},{CNSORDERNO=3464938},{BNARTNR=3464938},{BNNORM1=ASME B18.13},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=#8},{NS1=0.1640},{L=1.000},{ST=Type AB Thread Forming Tapping Screw},{AMAX=0.322},{AMIN=0.306},{HMAX=0.115},{HMIN=0.105},{R=0.015},{M=0.176},{T=0.095},{N=0.030},{TS=-},{P1=32},{TYPE=UNC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48205 - Phil ph mach screws w ext tooth l/w sems, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.13)
Bill of material
BN 48205 3464938 phil ph mach screw 0.164x1
Identification
3464938
3464938
BNNORM1
ASME B18.13
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
#8
#8
Inch
Length
1.000
1.000
Inch
Screw Type
Type AB Thread Forming Tapping Screw
Head Diameter - Max.
0.322
0.322
Inch
Head Diameter - Min.
0.306
0.306
Inch
Head Height - Max.
0.115
0.115
Inch
Head Height - Min.
0.105
0.105
Inch
Head Radius - Min.
0.015
0.015
Inch
Recess Diameter - Ref.
0.176
0.176
Inch
Recess Depth - Ref.
0.095
0.095
Inch
Recess Width - Ref.
0.030
0.030
Inch
Washer Thickness - Max.
0.023
0.023
Inch
Washer Thickness - Min.
0.018
0.018
Inch
Washer Outside Diameter - Max.
0.320
0.320
Inch
Washer Outside Diameter - Min.
0.305
0.305
Inch
Thread Pitch
32
32
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型