目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23101 9072929 Power Socket Socket with internal thread 02.3.0003 M5/9/12
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.1100 Power elements
BN 23103 Power Socket Socket with internal thread, massive Press-Fit Technology, pins arranged all around the edge
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_1100/bn_23103/bn_23103.prj},{NB=BN 23101 9072929 Power Socket Socket with internal thread 02.3.0003 M5/9/12},{BNARTNR=9072929},{BNNORM1=MTCONNECTIVITY},{CODE=02.3.0003},{A=M5},{NDM=5.000},{B=6.0},{C=9.5},{D=6.0},{E=3.5},{F=9},{N=12},{DP=B2},{BNMAT=Brass CuZn39Pb3},{BNSURFACE=tin-plated},{N1=3},{N2=1.5},{E1=1.10},{E2=0.75},{D12=9.000},{D13=9.762},{D14=11.084},{D15=0.000},{D16=5.600},{L1=0.758},{L2=1.290},{L3=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23103 - Power Socket Socket with internal thread, massive Press-Fit Technology, pins arranged all around the edge
Bill of material
BN 23101 9072929 Power Socket Socket with internal thread 02.3.0003 M5/9/12
Article no.
9072929
9072929
BNNORM1
MTCONNECTIVITY
Designation
02.3.0003 M5/9/12
02.3.0003 M5/9/12
Code
02.3.0003
02.3.0003
A
M5
M5
B
6.0
6.0
mm
C
9.5
9.5
mm
D
6.0
6.0
mm
E
3.5
mm
F
9
9
mm
No. of pins
12
12
Drilling pattern
B2
B2
Material
Brass CuZn39Pb3
Surface protection
tin-plated
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型