目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3786507
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.500 bigHead® with threaded collar
02.600.500.30 bigHead® with threaded collar
BN 26041, BN 26040 Fastener with threaded collar
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_500/02_600_500_30/bn_26041_26040/f2_sf2_b19_s19.prj},{NB=3786507},{BNARTNR=3786507},{BNARTNR1=300203399},{BZC=F2/B19-M6x10},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M6 x 10mm},{D=M6},{NDM=6},{KDM=4.917},{L=10},{KF=B19 - geschlossen},{VERSKF=1},{K=Ø 19},{DP=1.200},{DP1=1.600},{DV=12.700},{DM=9.500},{O=9.500},{R=2.500},{RV=8.250},{X=1},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26040 - Fastener with threaded collar round head Ø 19 mm
Bill of material
3786507
Order number
3786507
3786507
Order number
300203399
300203399
Orderspecification
F2/B19-M6x10
F2/B19-M6x10
Material
Steel
Surface
zinc plated
Thread x Length
M6 x 10mm
M6 x 10mm
Thread
M6
M6
Length
10
10
mm
Head shape
B19 - closed
Head around
Ø 19
mm
Material
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型