目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
DP.06.050.300
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Cover Plates
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/c/c4/dp_06.prj},{NB=DP.06.050.300},{COMP=SF Bordignon GmbH},{IDENTNR=18974},{B=50.000},{L=300.000},{L1=65.000},{L2=65.000},{L3=65.000},{L4=65.000},{L5=0.000},{L6=0.000},{B1=30.000},{B2=14.000},{V=5.000},{STK=5},{D=11.000},{S=10.000},{R=2.000},{L7=20.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Bordignon
Description
DP.06 - Cover Plate
Bill of material
DP.06.050.300
Company
SF Bordignon GmbH
Overall width b
50.000
50.000
mm
Overall lenght L
300.000
300.000
mm
Bore separation L1
65.000
65.000
mm
Bore separation L2
65.000
65.000
mm
Bore separation L3
65.000
65.000
mm
Bore separation L4
65.000
65.000
mm
Bore separation L5
0.000
0.000
mm
Bore separation L6
0.000
0.000
mm
Width b1
30.000
30.000
mm
Width b2
14.000
14.000
mm
Number of screws
5
5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型