目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
RF.01.S.036
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Rectangular Guide Block
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/c/c11/rf_01_s.prj},{NB=RF.01.S.036},{COMP=SF Bordignon GmbH},{IDENTNR=20232},{L=36.000},{B=50.000},{T=25.000},{L1=27.000},{L2=9.000},{B1=25.000},{B2=35.000},{T1=6.800},{T2=15.000},{D1=6.600},{D2=11.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bordignon
Description
RF.01.S - Rectangular Guide Block
Bill of material
RF.01.S.036
Company
SF Bordignon GmbH
Overall lenght L
36.000
36.000
mm
Overall width b
50.000
50.000
mm
Overall height t
25.000
25.000
mm
Length L1
27.000
27.000
mm
Length L2
9.000
9.000
mm
Width b1
25.000
25.000
mm
Width b2
35.000
35.000
mm
Height t1
6.800
6.800
mm
Height t2
15.000
15.000
mm
Diameter d1
6.600
6.600
mm
Diameter d2
11.000
11.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型