目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
ISO BR26126
Bordignon
Bordignon
Die springs to ISO 10243
ISO 10243 springs
Powered by
CAD模型選擇
{bordignon/bordignon/molle_per_stampi/molle_iso_10243/3s.prj},{NB=BR26126(Pos.0)},{CAT=BORDIGNON},{DEFLAV=0.0},{SEZFILO=5.6x4.1},{D=25.0},{D0=12.5},{L0=127},{RG=57.7},{DEF1=25.4},{CAR1=1466.0},{DEF2=31.8},{CAR2=1835.0},{DEF3=38.1},{CAR3=2198.0},{DEFBLOCCO=48},{CARBLOCCO=2769.6},{PZCONF=10},{Y=4.100},{DSIMG=_templates/images/back_bot},{CODSF=BR.26126},{CODBORD=BR26126}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 109
HELP_VARIABLE
Company
Bordignon
Description
BR - Heavy load
Bill of material
ISO BR26126
Code
BR26126
BR26126
Working deflection
mm
Enter value for DEFLAV
Working deflection
mm
cm
inch
ft
確定
Wire section
5.6x4.1
5.6x4.1
mm
Housing diameter
25.0
25.0
mm
Rod diameter
12.5
12.5
mm
Free length
127
127
mm
Rate
57.7
57.7
N/mm
Recommended working deflection for long spring life
25.4
25.4
mm
Load for long spring life
1466.0
1466.0
N
Max working deflection
31.8
31.8
mm
Max work load
1835.0
1835.0
N
DEF3
38.1
38.1
mm
CAR3
2198.0
2198.0
N
Nr. pcs
10
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型