目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
SMLX75-20-S
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
SMLX...S
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/smlx_s/smlx_s_asmtab.prj},{NB=SMLX75-20-S(03000)},{MODELLO=SMLX75-20-S},{CORSA=20},{CU=0},{L=80},{N=100},{D=75},{DS=45},{M=M8},{H=12},{BAR1=189.000},{IN1=3000.000},{FIN1=5450.000},{PPATH=../smlx/smlx_asmtpl.prj},{PRA=19},{IN=3000},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 66
HELP_VARIABLE
Company
Bordignon
Description
SMLX... -S - SMLX…-S – for link system, reduced height, force 3x the standard, with nanotechnologies
Bill of material
SMLX75-20-S
Stroke max.
20
20
mm
Stroke available
mm
Enter value for CU
Stroke available
mm
cm
inch
ft
確定
Length min.
80
80
mm
Length max.
100
100
mm
nitrogen gas spring body diameter
75
75
mm
Piston rod diameter
45
45
mm
Max. charging pressure
189
189
bar
Initial force
daN
Final force
5450
5450
daN
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型