目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
EM 16-20G
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
EM...G
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/em_g/em_g_asmtab.prj},{NB=EM 16-20G(01.3)},{MODELLO=EM 16-20G},{CORSA=20},{CU=0},{L=80},{N=100},{D=13.5},{B=35},{DS=7.5},{M=M16},{IN=1.3},{FIN1=4.000},{PPATH=em_g_asmtpl.prj},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bordignon
Description
EM-G - EM-G - wire spring ejectors, threaded body, light force
Bill of material
EM 16-20G
Stroke max.
20
20
mm
Stroke available
mm
Enter value for CU
Stroke available
mm
cm
inch
ft
確定
Length min.
80
80
mm
Length max.
100
100
mm
nitrogen gas spring body diameter
13.5
13.5
mm
Length of thread on nitrogen gas spring body
35
35
mm
Piston rod diameter
7.5
7.5
mm
Initial force
1.3
1.3
daN
Final force
4
4
daN
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型