目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CSMX63-25
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CSMX
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/csmx/csmx_asmtab.prj},{NB=CSMX63-25(02000)},{MODELLO=CSMX63-25},{CORSA=25},{CU=0},{L=80},{N=105},{D=63},{DS=40},{M=M8},{H=12},{IN=2000},{PRA=3},{BAR1=159.000},{IN1=2000.000},{FIN1=3270.000},{PPATH=csmx_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 72
HELP_VARIABLE
Company
Bordignon
Description
CSMX - CSMX – force 3x the standard, reduced height, with nanotechnologies
Bill of material
CSMX63-25
Stroke max.
25
25
mm
Stroke available
mm
Enter value for CU
Stroke available
mm
cm
inch
ft
確定
Length min.
80
80
mm
Length max.
105
105
mm
nitrogen gas spring body diameter
63
63
mm
Piston rod diameter
40
40
mm
Max. charging pressure
159
159
bar
Initial force
daN
Final force
3270
3270
daN
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型