目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CSMHT50-80
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CSMHT
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/csmht/csmht_asmtab.prj},{NB=CSMHT50-80_(80_0_1000)},{SIZE=50},{CORSA=80},{CU=0},{D=50},{DS=30},{M=M6},{BAR=-},{IN=1000},{M1=M8},{MX=9},{LH=20},{MM=M8x12},{IN1=1000},{MM1=8},{MML=12},{PPATH=csmht_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{PRA=3},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 73
HELP_VARIABLE
Company
Bordignon
Description
CSMHT - CSMHT – up to 200°C / 392 °F, reduced height
Bill of material
CSMHT50-80
Model
CSMHT50-80
CSMHT50-80
CORSA
80
80
Stroke available
Length min.
130
130
mm
Length max.
210
210
mm
nitrogen gas spring body diameter
50
50
Piston rod diameter
30
30
Max. charging pressure
-
bar
Initial force
daN
Final force
1710
1710
daN
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
PRA
3
3
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型