目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
ATAR YES
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Accessories for nitrogen gas springs
Identifying plates
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/accessori_per_cilindri/warning_plate/identifying_plate.prj},{NB=ATAR YES (BORDIGNON)},{CAT=BORDIGNON},{MODELLO=ATAR YES},{L=210},{H=130},{F=3.2},{DSIMG=_templates/images/back_bot},{INFO=Identifying plate to be used on the press tools, dies and moulds equipped with nitrogen gas springs. Different languages on request. Different writings on request.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bordignon
Description
ATAR - Identifying Plates
Bill of material
ATAR YES
Length
210
mm
Height
130
mm
Fixing holes diameter
3.2
mm
INFO
Identifying plate to be used on the press tools, dies and moulds equipped with nitrogen gas springs. Different languages on request. Different writings on request.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型