目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
AP01PCN
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Accessories for nitrogen gas springs
Control Panels
Standard Panels
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/accessori_per_cilindri/control_panels/standard_panels/ap01.prj},{NB=AP01PCN (BORDIGNON)},{CAT=BORDIGNON},{SHA256=qx61xeGGzI5909gFxc/MsKat3g6srjjAYWnwCyt8pjY=},{INAME=ap01pcn},{NAME=ap01pcn},{NNCUSTOM=AP01},{NTCUSTOM=CONTROL PANEL},{NBCUSTOM=AP01PCN},{LINACUSTOM=AP01PCN},{STEPFILE=AP01PAN},{PNGFILE=/},{DWGFILE=/},{CODE=AP01PCN},{VERSIONE=CON DISPOSITIVI OPZIONALI},{A=140 x 80 x 80},{B=3 X 1/8G},{C=2 fori per viti M6},{D=PRESSOSTATO APR01CN},{NOTE=Per maggiori specifiche tecniche contattare ufficio tecnico Bordignon s.r.l.},{SERIE=HIGH},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Bordignon
Description
AP01 - CONTROL PANEL
Bill of material
AP01PCN
Model
AP01PCN
AP01PCN
VERSIONE
WITH OPTIONAL DEVICES
WITH OPTIONAL DEVICES
Maximum Dimension
140 x 80 x 80
mm
Connections
3 X 1/8G
mm
Fixing
2 M6 Threaded holes
mm
Optional Devices
APR01CN pressure switch
APR01CN pressure switch
Note
For more technical specifications contact Bordignon s.r.l. technical office.
For more technical specifications contact Bordignon s.r.l. technical office.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型