目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
FSC63
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Accessories for nitrogen gas springs
Bases and Flanges
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/accessori_per_cilindri/basi_e_flange/fsc_asmtab.prj},{NB=FSC63},{MODELLO=FSC63},{A=100},{B=73.5},{C=100},{D=13},{E=12},{F=73.5},{G=55},{L=63},{M=40.0},{N=48.5},{CIL=CSX63-...-S, SMLX63-...-S, CX63, CSMX63-...-S, TOP63-...-S, CHT63},{DSIMG=_templates/images/back_bot},{PPATH=fsc/fsc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Bordignon
Description
FSC - Fixing half-flanges
Bill of material
FSC63
A
100
100
mm
B
73.5
73.5
mm
C
100
100
mm
D
13
13
mm
E
12
mm
F
73.5
73.5
mm
G
55
55
mm
L
63
63
mm
M
40.0
40.0
mm
N
48.5
48.5
mm
For nitrogen gas spring
CSX63-...-S, SMLX63-...-S, CX63, CSMX63-...-S, TOP63-...-S, CHT63
CSX63-...-S, SMLX63-...-S, CX63, CSMX63-...-S, TOP63-...-S, CHT63
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型