目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
TGS5000-25-A
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas springs
TGS
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/cilindri_all_azoto/tgs/tgs5000_asmtab.prj},{NB=TGS5000-25-A (pos. 0)},{CAT=BORDIGNON},{CONF=6},{VERS=/},{MCODE=5000},{CODICEFORZA=/},{CORSAMAX=25},{CORSAMAX2=25},{CU=0.0},{LMIN=110},{L=135.00},{M=/},{F=/},{A=2},{D=75.0},{DS=58},{G=18},{R=1.5},{K=/},{Y=8},{Z=5},{Q=/},{MA=M8 x 12 (4x)},{J=40},{J1=/},{BAR=190},{IN=5000},{FIN=7600.00},{RATIO=/},{CICLIMIN=120},{VOLUMEGAS=0.180},{PESO=2.74},{T=R 2},{SM=1 x 1},{P1=/},{P2=4},{TAPPO=/},{FT=M6 x 7},{HEX=/},{CH=/},{S=/},{SK=/},{CS=Ø 3},{PPATH=tgs_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. For further details please contact Bordignon technical office},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Bordignon
Description
TGS5000... - COMPACT SERIES
Bill of material
TGS5000-25-A
Model
TGS5000-25-A
TGS5000-25-A
Max. stroke
25
25
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
確定
Chamber height
110
110
mm
Total height
135.00
135.00
mm
Overstroke protection
2
mm
Chamber diameter
75.0
mm
Piston rod diameter
58
mm
G
18
18
mm
Gap range
1.5
1.5
mm
K
/
mm
Y
8
8
mm
Z
5
5
mm
Fastening threads
M8 x 12 (4x)
Distance between fixing holes
40
mm
Initial force
5000
daN
Final force
7600.00
7600.00
daN
Max. cycles per minute
120
120
/
Volumegas
0.180
0.180
Litri
Weight
2.74
2.74
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型