目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
FL 63
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Bases and Flanges
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/basi_e_flange/fl_32_195_asmtab.prj},{NB=FL 63 (BORDIGNON)},{CAT=BORDIGNON},{MOD=AGS1500, GGS1500, KGS1500, PGS1500, TGS3000},{A=122},{B=73.5},{C=67},{D=63.5},{E=16},{F=11.0},{G=-},{H=-},{J=6},{K=4},{FIG=-},{L=6.5},{P=13.7},{N=8.0},{PPATH=fl_32_195/fl_32_195_asmtpl.prj},{O=53.0},{Q=89.5},{DSIMG=_templates/images/back_bot},{MODSF=FL.63},{MODBORD=FL 63}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Bordignon
Description
FL 32-195 - COLLAR FLANGE ISO 11901-2
Bill of material
FL 63
Codice
FL 63
FL 63
For models
AGS1500, GGS1500, KGS1500, PGS1500, TGS3000
AGS1500, GGS1500, KGS1500, PGS1500, TGS3000
A
122
122
mm
B
73.5
73.5
mm
C
67
67
mm
D
63.5
63.5
mm
E
16
16
mm
F
11.0
11.0
mm
G
-
mm
H
-
mm
FIG
-
O
53.0
53.0
mm
Q
89.5
89.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型