目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
AR270T
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Accessories for Linked and OV System
Fittings
AT HOSES Ø8
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/accessori_collegamento_sistema/raccordi/4_at_hoses_8/ar270t.prj},{NB=AR270T (BORDIGNON)},{CAT=BORDIGNON},{SHA256=+1DAlaq4/Jy9QGB4cp/RkDsbebJqD6VgprwRLBdXqEc=},{INAME=ar270t},{NAME=ar270t},{NNCUSTOM=AR270T},{NTCUSTOM=FITTINGS FOR AT Ø8},{NBCUSTOM=AR270T},{LINACUSTOM=AR270T},{STEPFILE=AR270T},{PNGFILE=AR270T},{DWGFILE=AR270T},{MODELLO=AR270T},{A=29 x 46 x 13},{B=3 X 7/16-20},{C=/},{HEX=/},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bordignon
Description
AR270T - FITTINGS FOR AT Ø8
Bill of material
AR270T
Maximum Dimension
29 x 46 x 13
mm
Male Connection A
3 X 7/16-20
Inch
Male Connection B
/
Inch
Hexagonal Key
/
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型