目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0293.416
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06200.prj},{NB=B0293.416},{D1=80},{D2=25},{D6=17.0},{H=50},{H3=23},{T=20},{T1=0},{T4=30},{GEW=0.5424},{EAN=MIN},{NDM=16},{NDM1=0.0000},{TYP1=2},{TYP=4},{TYP2=1},{D4X=0.000},{XA=100.000},{XB=12.000},{XC=23.000},{XD=2.500},{XE=1.000},{XF=20.330},{XG=4.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{XO=5.500},{XP=0.000},{XQ=21.300},{XR=2.000},{XS=5.500},{XT=5.000},{XU=50.000},{XV=10.000},{XW=0.000},{BESTBLOHM=B0293.416},{FORM=D},{AUSF=Gewinde aufgebohrt},{AUSF1=gleitgeschliffen},{D=M 16},{L=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 41
HELP_VARIABLE
Company
Blohm
Description
B0293 - Star grips grey cast iron, DIN 6336
Bill of material
B0293.416
Order No.
B0293.416
B0293.416
Form
D
D
version
tapped and counterbored
tapped and counterbored
version
tumbled
Internal thread
M 16
M 16
diameter
80
80
mm
diameter
25
25
mm
diameter
17.0
17.0
mm
height
50
50
mm
height
23
23
mm
depth
20
20
mm
depth
0
0
mm
Length
-
-
mm
Approx. weight
0.5424
0.5424
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
73181600
73181600
EAN-Code
TYP2
1
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型